(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Glass PRO Series

Slide Glass PRO Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,204.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0863-14-16-61
0863-14-16-62
0863-14-16-63
0863-14-16-64
0863-14-16-65
0863-14-16-66
0863-14-16-67
0863-14-16-68
0863-14-16-69
0863-14-16-70
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Frost Frosted Surfaces
(mm)
Maker Part Number Amount Of Content

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) White 15×26 PRO-01 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 15×26 PRO-02 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 15×26 PRO-03 1 Box (100 Sheets)

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) Blue 15×26 PRO-04 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 15×26 PRO-05 1 Box (100 Sheets)

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) White 20 x 26 PRO-11 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 20 x 26 PRO-12 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 20 x 26 PRO-13 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 20 x 26 PRO-14 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 20 x 26 PRO-15 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    26×76
  • Thickness(mm)
    0.9~1.2
  • Feature 1
    Optical glass substrate is used to achieve superior transmittance to reduce autofluorescence.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· The adhesive strength of tissue sections have improved due to the strong adhesion.
· Stable dyeing effect while drastically reducing co-dyeing.
· Compatible with automatic immunostaining devices.
· Outstanding extendability (equivalent to no-coat glass slides).
· Employs an optical glass substrate, achieving excellent transparency and reducing spontaneous fluorescence.

Part Number
0863-14-16-61
0863-14-16-62
0863-14-16-63
0863-14-16-64
0863-14-16-65
0863-14-16-66
0863-14-16-67
0863-14-16-68
0863-14-16-69
0863-14-16-70
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Frost Frosted Surfaces
(mm)
Maker Part Number Amount Of Content

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) White 15×26 PRO-01 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 15×26 PRO-02 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 15×26 PRO-03 1 Box (100 Sheets)

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) Blue 15×26 PRO-04 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 15×26 PRO-05 1 Box (100 Sheets)

฿ 2,877.00

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

21 Day(s) White 20 x 26 PRO-11 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 20 x 26 PRO-12 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 20 x 26 PRO-13 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 20 x 26 PRO-14 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 20 x 26 PRO-15 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1