(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPC Refrigeration Device, West

SPC Refrigeration Device, West

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0371-13-63-13

  • Product Type
    Other
  • Cooling Dome Length(mm)
    200
  • Outer diameter of the rubber stopper(mm)
    8
  • TGK Code
    0371136313
  • Top
    SPC19
  • Bottom
    SPC19
Part Number
0371-13-63-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,688.33

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Other
  • Cooling Dome Length(mm)
    200
  • Outer diameter of the rubber stopper(mm)
    8
  • TGK Code
    0371136313
  • Top
    SPC19
  • Bottom
    SPC19

Product Description

[Features]
A double tube condenser with cooling water flowing outside to cool the inside of the center neck.
Type: West
·Materials: Borosilicate glass
·Cooling cylinder length: 200,300 mm

Specifications of 0371-13-63-13

  • Product Type
    Other
  • Cooling Dome Length(mm)
    200
  • Outer diameter of the rubber stopper(mm)
    8
  • TGK Code
    0371136313
  • Top
    SPC19
  • Bottom
    SPC19
Part Number
0371-13-63-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,688.33

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1