(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0656-21-46-11 |
0656-21-46-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Funnel top inner diameter (mm) |
Height (mm) |
Cap Type | Main Body Material | Part Number | TGK Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,223.42 |
SPECIAL PLASTIC CONTAINERS | 1 Piece(s) | 12 Day(s) | 4 | 140 | 447 | 38-430 | HDPE、PP、PTFE | 6379-0004 | 0656214611 | Funnel adapter material: PP; membrane material: PTFE | ||
฿ 13,165.48 |
SPECIAL PLASTIC CONTAINERS | 1 Piece(s) | 12 Day(s) | 10 | 254 | 521 | 83B | Fluorine Processing FLPE, HDPE, PP, PTFE | 6379-0010 | 0656214612 | Cover Material: HDPE, Funnel Adapter Material: PP, Membrane Material: PTFE |
[Features]
· A set comprising a funnel with a lid and a container that is convenient for the disposal of reagents, etc.
Part Number |
---|
0656-21-46-11 |
0656-21-46-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Funnel top inner diameter (mm) |
Height (mm) |
Cap Type | Main Body Material | Part Number | TGK Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,223.42 |
SPECIAL PLASTIC CONTAINERS | 1 Piece(s) | 12 Day(s) | 4 | 140 | 447 | 38-430 | HDPE、PP、PTFE | 6379-0004 | 0656214611 | Funnel adapter material: PP; membrane material: PTFE | ||
฿ 13,165.48 |
SPECIAL PLASTIC CONTAINERS | 1 Piece(s) | 12 Day(s) | 10 | 254 | 521 | 83B | Fluorine Processing FLPE, HDPE, PP, PTFE | 6379-0010 | 0656214612 | Cover Material: HDPE, Funnel Adapter Material: PP, Membrane Material: PTFE |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?