(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine-Processed Wash Bottle

Fluorine-Processed Wash Bottle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0656-17-76-02

  • Product Type
    Washing bottle
  • Capacity
    500
  • Size(mm)
    73×216
  • Body Diameter(mm)
    73
  • Height(mm)
    216
  • Part Number
    2421-0500JP
  • TGK Code
    0656177602
  • Specifications
    Fluorine Processing, Low Osmosis, can be used from 0°C to +90°C
Part Number
0656-17-76-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 730.38

SPECIAL PLASTIC CONTAINERS 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Washing bottle
  • Capacity
    500
  • Size(mm)
    73×216
  • Body Diameter(mm)
    73
  • Height(mm)
    216
  • Part Number
    2421-0500JP
  • TGK Code
    0656177602
  • Specifications
    Fluorine Processing, Low Osmosis, can be used from 0°C to +90°C

Product Description

[Features]
· Low permeability.
· Excellent resistance against organic solvents.
· Usable from 0°C to +90°C.

Specifications of 0656-17-76-02

  • Product Type
    Washing bottle
  • Capacity
    500
  • Size(mm)
    73×216
  • Body Diameter(mm)
    73
  • Height(mm)
    216
  • Part Number
    2421-0500JP
  • TGK Code
    0656177602
  • Specifications
    Fluorine Processing, Low Osmosis, can be used from 0°C to +90°C
Part Number
0656-17-76-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 730.38

SPECIAL PLASTIC CONTAINERS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1