(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PPCO Wide Mouth Bottle【1-12 Pieces Per Package】

PPCO Wide Mouth Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 137.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0602-21-06-01
0602-21-06-02
0602-21-06-03
0602-21-06-04
0602-21-06-05
0602-21-06-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Size
(mm)
Body Diameter
(mm)
Height
(mm)
Cap Type Part Number TGK Code

฿ 137.77

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 30 34×63 34 63 28 2105-0001JP 0602210601

฿ 145.02

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 60 39×86 39 86 28 2105-0002JP 0602210602

฿ 3,864.00

SPECIAL PLASTIC CONTAINERS 1 Pack(s)

12 Pieces Per Package

21 Day(s) 125 50×99 50 99 38 2105-0004JP 0602210603

฿ 263.54

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 250 61×131 61 131 43 2105-0008JP 0602210604

฿ 409.28

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 500 73×168 73 168 53 2105-0016 0602210605

฿ 453.42

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 1000 91×199 91 199 63 2105-0032 0602210606

Basic Specifications

  • Product Type
    Washing bottle
  • Main Body Material
    PPCO
  • Cap Material
    PP
  • Specifications
    Wide opening, leak-proof type for autoclave: Possible, no inner plug

Product Description

[Features]
· An autoclavable leakage prevention type.
· No inner stopper

Part Number
0602-21-06-01
0602-21-06-02
0602-21-06-03
0602-21-06-04
0602-21-06-05
0602-21-06-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Size
(mm)
Body Diameter
(mm)
Height
(mm)
Cap Type Part Number TGK Code

฿ 137.77

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 30 34×63 34 63 28 2105-0001JP 0602210601

฿ 145.02

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 60 39×86 39 86 28 2105-0002JP 0602210602

฿ 3,864.00

SPECIAL PLASTIC CONTAINERS 1 Pack(s)

12 Pieces Per Package

21 Day(s) 125 50×99 50 99 38 2105-0004JP 0602210603

฿ 263.54

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 250 61×131 61 131 43 2105-0008JP 0602210604

฿ 409.28

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 500 73×168 73 168 53 2105-0016 0602210605

฿ 453.42

SPECIAL PLASTIC CONTAINERS 1 Piece(s) - Quote 1000 91×199 91 199 63 2105-0032 0602210606

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1