(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Adhesive Tape AH-145

Stainless Steel Adhesive Tape AH-145

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0689-87-26-14

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Material
    Ferrite Stainless Steel
  • Model
    AH-145
  • Color Detail
    Stainless Steel
  • Manufacturer Part Number
    AH-145
  • TGK Code
    0689872614
  • Amount Of Content
    1 pc.
Part Number
0689-87-26-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,846.22

SAFETY SUPPLIES 1 Piece(s) 13 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Material
    Ferrite Stainless Steel
  • Model
    AH-145
  • Color Detail
    Stainless Steel
  • Manufacturer Part Number
    AH-145
  • TGK Code
    0689872614
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tape that is about 7 times stronger than aluminum.
· Excellent corrosion resistance, heat resistance, impermeability and airtightness, and prevents the occurrence of static electricity.
· Non-magnetic body, so there is no magnetization, and the tape can easily be cut with a cutter knife or scissors, so work can progress.

Specifications of 0689-87-26-14

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Material
    Ferrite Stainless Steel
  • Model
    AH-145
  • Color Detail
    Stainless Steel
  • Manufacturer Part Number
    AH-145
  • TGK Code
    0689872614
  • Amount Of Content
    1 pc.
Part Number
0689-87-26-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,846.22

SAFETY SUPPLIES 1 Piece(s) 13 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1