(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tall Beaker AGC IWAKI

Tall Beaker AGC IWAKI

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0988-01-05-61

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    300
  • Detail Types
    With scale and reference line
  • Diameter(mm)
    67
  • Height(mm)
    135
  • TGK Code
    0988010561
  • Item
    Tall Beaker
  • Scale Line Interval(ml)
    25
  • Lowest Graduation
    50mL
  • Amount Of Content
    1 pc.
Part Number
0988-01-05-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.98

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    300
  • Detail Types
    With scale and reference line
  • Diameter(mm)
    67
  • Height(mm)
    135
  • TGK Code
    0988010561
  • Item
    Tall Beaker
  • Scale Line Interval(ml)
    25
  • Lowest Graduation
    50mL
  • Amount Of Content
    1 pc.

Product Description

Tall beaker with approximate scale (for reference)

Specifications of 0988-01-05-61

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    300
  • Detail Types
    With scale and reference line
  • Diameter(mm)
    67
  • Height(mm)
    135
  • TGK Code
    0988010561
  • Item
    Tall Beaker
  • Scale Line Interval(ml)
    25
  • Lowest Graduation
    50mL
  • Amount Of Content
    1 pc.
Part Number
0988-01-05-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.98

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1