(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0973-87-09-21 |
0973-87-09-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sizes | TGK Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,818.68 |
SAFETY GLOVES | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | S | 0973870921 | 100 pcs. | ||
฿ 1,818.68 |
SAFETY GLOVES | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | M | 0973870922 | 100 pcs. |
[Features]
· The soft finish ensures a nice fit around the finger tips.
· Embossed for a superior grip.
· Made using nitrile (synthetic rubber), allowing use even by those with latex allergies.
· Powder-free hygienic design that is suitable for use in clean rooms.
· Ambidextrous, cost-effective design that can be used with both hands.
Part Number |
---|
0973-87-09-21 |
0973-87-09-22 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sizes | TGK Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,818.68 |
SAFETY GLOVES | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | S | 0973870921 | 100 pcs. | ||
฿ 1,818.68 |
SAFETY GLOVES | 1 Pack(s) |
100 Pieces Per Package |
9 Day(s) | M | 0973870922 | 100 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?