(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Fit No.65【10 Pieces Per Package】

Inner Fit No.65

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0973-23-74-01

  • Product Model
    Polyurethane
  • Specifications
    Finger Cut
  • The intended use
    For work
  • Size
    Free
  • Quantity
    10 Pair
  • Product Code by Manufacturer
    No.650
  • TGK Code
    0973237401
  • Material Quality
    Nylon, Polyurethane
Part Number
0973-23-74-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 823.50

GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Finger Cut
  • The intended use
    For work
  • Size
    Free
  • Quantity
    10 Pair
  • Product Code by Manufacturer
    No.650
  • TGK Code
    0973237401
  • Material Quality
    Nylon, Polyurethane

Product Description

[Features]
· Mesh-type gloves with excellent breathability and reduced feeling of moisture and stickiness.
· Uses urethane thread for excellent elasticity and a perfect fit to the hand.
· Fingerless design ensures fine sensation at the fingertips.
· These gloves are one-size-fits-all and can be used on either hand or reversed for ease of use.
· Can be washed for economical use.

Specifications of 0973-23-74-01

  • Product Model
    Polyurethane
  • Specifications
    Finger Cut
  • The intended use
    For work
  • Size
    Free
  • Quantity
    10 Pair
  • Product Code by Manufacturer
    No.650
  • TGK Code
    0973237401
  • Material Quality
    Nylon, Polyurethane
Part Number
0973-23-74-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 823.50

GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1