(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Gloves Heat Proof Temperature (°C) 500°C Or Less

Heat Resistant Gloves Heat Proof Temperature (°C) 500°C Or Less

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0617-87-19-04

  • Product Model
    Aramid
  • The intended use
    Heat Resistance / Cold Resistance
  • Total Length(mm)
    270
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGF-36
  • TGK Code
    0617871904
  • Material Quality
    Technora 50%, Pyromex 50%, Technora: Para-Aramid Fiber, Pyromex: Oxide Flame-Resistant Fiber
  • Summary
    5 pc Finger
  • Heat Temperature(°C)
    500 °C or less
Part Number
0617-87-19-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,455.29

ANTI HEAT PROTECTORS 1 Piece(s) Same day

Basic Specifications

  • Product Model
    Aramid
  • The intended use
    Heat Resistance / Cold Resistance
  • Total Length(mm)
    270
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGF-36
  • TGK Code
    0617871904
  • Material Quality
    Technora 50%, Pyromex 50%, Technora: Para-Aramid Fiber, Pyromex: Oxide Flame-Resistant Fiber
  • Summary
    5 pc Finger
  • Heat Temperature(°C)
    500 °C or less

Product Description

[Features]
· These gloves resist melting and show low shrinkage when subjected to flame, thereby preventing holes.
· Use at temperatures of 500°C or lower.
· Cut resistant: Strong resistance to cuts.
· How to wash: Place in a mesh laundry bag, wash in a washing machine, and hang dry.

Specifications of 0617-87-19-04

  • Product Model
    Aramid
  • The intended use
    Heat Resistance / Cold Resistance
  • Total Length(mm)
    270
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGF-36
  • TGK Code
    0617871904
  • Material Quality
    Technora 50%, Pyromex 50%, Technora: Para-Aramid Fiber, Pyromex: Oxide Flame-Resistant Fiber
  • Summary
    5 pc Finger
  • Heat Temperature(°C)
    500 °C or less
Part Number
0617-87-19-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,455.29

ANTI HEAT PROTECTORS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1