(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Safety Gloves EGG Series

Work Safety Gloves EGG Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0617-87-18-03

  • Product Model
    Aramid
  • The intended use
    Cut Resistance
  • Detail Type
    High Density Product
  • Total Length(mm)
    250
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGG-14
  • TGK Code
    0617871803
  • Specification Details
    Standard Product
  • Product Material
    Technora
Part Number
0617-87-18-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 870.17

SAFETY GLOVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Aramid
  • The intended use
    Cut Resistance
  • Detail Type
    High Density Product
  • Total Length(mm)
    250
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGG-14
  • TGK Code
    0617871803
  • Specification Details
    Standard Product
  • Product Material
    Technora

Product Description

[Features]
· Technora para-aramid fiber is used as the main material for high strength and excellent heat resistance. Lightweight with full operability, these gloves protect from cuts and burns.
· High cut resistance strength.
· Excellent heat resistance.
· Washable.

Specifications of 0617-87-18-03

  • Product Model
    Aramid
  • The intended use
    Cut Resistance
  • Detail Type
    High Density Product
  • Total Length(mm)
    250
  • Quantity
    1 Pair
  • Product Code by Manufacturer
    EGG-14
  • TGK Code
    0617871803
  • Specification Details
    Standard Product
  • Product Material
    Technora
Part Number
0617-87-18-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 870.17

SAFETY GLOVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1