Nitrile Rubber Gloves Fishing Nitrove 30 771

Brand :
SHOWA GLOVE

Caution

    Product Description

    [Features]
    · 770 long type nitrile gloves for fisheries.
    · Coated with nitrile rubber to protect against oils and provide excellent strength against piercing and scratches.
    · The easily damaged fingertips are coated with four layers for reinforcement.
    · Backing material uses knitted fabric for superior peeling strength.
    · The lining is treated with an antibacterial and deodorization process to prevent odor from sweat and control the growth of bacteria.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Nitrile Rubber Gloves Fishing Nitrove 30 771 | SHOWA GLOVE | MISUMI Thailand