(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Gloves, 240 [Long Type, No Fleece Lining]

Vinyl Gloves, 240 [Long Type, No Fleece Lining]

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0404-87-09-42

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    60.0
  • Color
    White
  • Type
    240
  • Quantity
    0404870942
  • Material Quality
    Polyvinyl chloride (non-phthalate ester plasticizer is used)
  • 1 Pair
Part Number
0404-87-09-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 334.47

SAFETY GLOVES 1 Piece(s) 5 Day(s) 10 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    60.0
  • Color
    White
  • Type
    240
  • Quantity
    0404870942
  • Material Quality
    Polyvinyl chloride (non-phthalate ester plasticizer is used)
  • 1 Pair

Product Description

[Features]
· The thin gloves cover the arm thoroughly with a length that extends to the shoulder.
· The elastic hem prevents slipping.
· These unlined gloves fit the hand to maximize fingertip sensitivity.
· The inside uses slip-on processing for easy on and off.

Specifications of 0404-87-09-42

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    60.0
  • Color
    White
  • Type
    240
  • Quantity
    0404870942
  • Material Quality
    Polyvinyl chloride (non-phthalate ester plasticizer is used)
  • 1 Pair
Part Number
0404-87-09-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 334.47

SAFETY GLOVES 1 Piece(s) 5 Day(s) 10 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1