Simple Packaging Anti-Static Top Line Gloves

Caution
Product Description
[Features]
· The fingertips, which require greater conductivity, are formed using only conductive thread.
· The conductive thread uses copper sulfide composite fiber to prevent static electricity due to abrasion and contact. (Surface resistance value: 1 × 10^5Ω to 1 × 10^7Ω)
· Uses long fibers to prevent the shedding of dust and lint from the gloves.
· Fingertips are coated with polyurethane for strong non-slip effect and excellent breathability.
· Features a unique 13-gauge seamless knit with fine stitching and no seams.