(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nitrile Rubber Gloves, Antistatic Fit Gloves 0404-23

Nitrile Rubber Gloves, Antistatic Fit Gloves 0404-23

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 454.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0404-23-74-38
0404-23-74-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Quantity

฿ 454.95

GLOVES 3 Piece(s) 8 Day(s) 10 S 18.0 0404237438 1 Pair

฿ 454.95

GLOVES 3 Piece(s) 6 Day(s) 10 M 18.5 0404237439 1 Pair

Basic Specifications

  • Product Model
    Non-Coat
  • The intended use
    Conductivity
  • Type
    A0100
  • Surface Resistance Value
    1×10^5Ω~1×10^6Ω
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Polyester, Others
  • Note
    Can be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.
  • 1 Pair

Product Description

[Features]
· Uses copper sulfide composite fiber for excellent conductivity (Surface resistance value: 1 × 10^5Ω to 1 × 10^6Ω) to reduce the electrostatic charge potential of the body and products.
· Uses long fibers for low dust production.
· These seamless knit gloves enable comfortable work without dampness.

Part Number
0404-23-74-38
0404-23-74-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Quantity

฿ 454.95

GLOVES 3 Piece(s) 8 Day(s) 10 S 18.0 0404237438 1 Pair

฿ 454.95

GLOVES 3 Piece(s) 6 Day(s) 10 M 18.5 0404237439 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1