(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FT Polyethylene Soft Gloves【100 Pieces Per Package】

FT Polyethylene Soft Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 248.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0000-23-75-03
0000-23-75-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(mm)
Thickness ITF Code JAN code TGK Code Mass
(g)

฿ 248.54

GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 260±5 0.02±0.005 0104961545046142 4961545046143 0000237503 (sheets/g): 1.70±0.10

฿ 248.54

GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 278±5 - 010496154504616 6 4961545046167 0000237504 (sheets/g): 1.75±0.10

Basic Specifications

  • Product Model
    Other
  • The intended use
    For work
  • Total Length(mm)
    305±5
  • Thickness(mm)
    0.02±0.005
  • Color
    Clear
  • Size Details
    Inner Bag Size: (W) 245 x (D) 185, Inner Bag Thickness: 0.03
  • Quantity
    100 pcs.
  • Material Quality
    LLDPE (Polyethylene film (silver oxide cell LDPE+L-LDPE))
  • Specification Details
    Country of manufacture: China
  • Manufacturing Method
    Film: Inflation Method, Glove: heat sealing method using metallic hand mold (modified bag)
  • Product shape and construction
    Hand type: Flat hand type, Cuffs: Slitting process (5 m difference), Surface finish: Single action embossed

Product Description

Soft LLD polyethylene work gloves.
Available in 2 sizes: Medium and Large.

Part Number
0000-23-75-03
0000-23-75-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(mm)
Thickness ITF Code JAN code TGK Code Mass
(g)

฿ 248.54

GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 260±5 0.02±0.005 0104961545046142 4961545046143 0000237503 (sheets/g): 1.70±0.10

฿ 248.54

GLOVES 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 278±5 - 010496154504616 6 4961545046167 0000237504 (sheets/g): 1.75±0.10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1