1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo Sheet【30-100 Pieces Per Package】

Thermo Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,443.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sheet combining the reversible temperature indicator.
· 5-level display is suitable for temperature measurement and checking temperature increase.
· Discoloration temperature and discoloration tone are the same as Numeric Thermo Patch (R).
[Usage]
· Prevents burns at heat processing.
· Manages dangerous temperature and caution temperature.

Part Number
0688-55-97-01
0688-55-97-02
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiscoloration Temperature
(°C)
TGK Code Part Number Quantity

฿ 2,443.80

LABEL 1 Pack(s)

30 Pieces Per Package

31 Day(s) 50-70 0688559701P-5・730 sheet

฿ 999,999,999.00

LABEL 1 Pack(s)

100 Pieces Per Package

Quote 50-55-60-65-70 0688559702C100 pcs.

Loading...

  1. 1

Basic Information

Product Model Temperature control for temperature-indicating material Measurement precision High Temperature: ±2°C Note Thermo Sheet (R) (reversible)