(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Using the reversible thermo sheet (R), irreversible temperature indication element (thermo label (R) is combined to its center.
· Past temperature history can be checked with the irreversible label and the current temperature with the reversible sheet.
Part Number |
---|
0688-55-97-21 |
0688-55-97-22 |
0688-55-97-23 |
0688-55-97-24 |
0688-55-97-25 |
0688-55-97-26 |
0688-55-97-31 |
0688-55-97-32 |
0688-55-97-33 |
0688-55-97-34 |
0688-55-97-35 |
0688-55-97-36 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Discoloration Temperature (°C) | TGK Code | Discoloration | Size (mm) | Part Number | Note | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | Quote | Base part (reversible): 70, 50, temperature indicator element (not reversible): 65 | 0688559721 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Black | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-65 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 9,585.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | 16 Day(s) | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 70 | 0688559722 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Red-Orange | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-70 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 9,585.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | 12 Day(s) | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 75 | 0688559723 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Dark Red | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-75 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 9,467.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | 17 Day(s) | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 80 | 0688559724 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Blue | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-80 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 85 | 0688559725 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Deep Red | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-85 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 9,585.00 | LABEL | 1 Pack(s) | 80 Pieces Per Package | 11 Day(s) | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 90 | 0688559726 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Red | Base (Reversible): 15 x 30, Temperature Indicating Element (Non-Reversible): 6 x 12 | A-90 | Combination Thermo Label (R)A (Non-Reversible + Reversible) | 80 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base part (reversible): 70, 50, temperature indicator element (not reversible): 65 | 0688559731 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Black | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-65 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 70 | 0688559732 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Red-Orange | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-70 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 75 | 0688559733 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Dark Red | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-75 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 80 | 0688559734 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Blue | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-80 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 85 | 0688559735 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Deep Red | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-85 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | Base (Reversible): 70, 50, Temperature Display Element (Not Reversible): 90 | 0688559736 | Base (Reversible): Low Temperature Color ⇔ High Temperature Color: 70°C Red ⇔ Dark Brown-Violet, 50°C Yellow ⇔ Yellow-Orange, Temperature Indicating Element (Non-Reversible): White → Red | Base (Reversible): 30 x 30, Temperature Indicating Element (Non-Reversible): φ11 mm | TB-90 | Combination Thermo Label (R) TB (Non-Reversible + Reversible) | 40 sheets |
Loading...
Product Model | Temperature control for temperature-indicating material |
---|
How can we improve?
How can we improve?