1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermo Tape, D Series【30 Pieces Per Package】

LABEL

Digital Thermo Tape, D Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,219.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Encapsulated liquid crystal is specially printed on the polyester film.
· According to temperature change, the color changes appear with numbers.
· Just by reading a green number, able to know temperature promptly.
· The number part changes in the order of black > brown red > green > blue > dark blue according to temperature increase. According to reduced temperature, it returns to the base color in the reverse order.

Part Number
0688-55-96-96
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 4,219.51

LABEL 1 Pack(s)

30 Pieces Per Package

31 Day(s) 30 sheet

Loading...

  1. 1

Basic Information

Product Model Temperature control for temperature-indicating material Operating Temperature Range(°C) 50~100 TGK Code 0688559696
Discoloration Black→Red Brown→Green→Blue→Dark Blue Measurement precision Discoloration: ±2.0°C Specifications Temperature pitch (°C) : 5
Part Number D-50 Note Digital Thermo Tape (R) (Reversibility) Quantity 30 sheet