(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Thermo label (R) sharply discolors at a specific temperature. It is an irreversible temperature-indicating material that does not return to its original color once discolored.
· Because the temperature-indicating element that changes color is based on the melting point of purified and stable soluble pigment, the temperature reading is accurate and highly precise.
· As the indicated elements are sealed in the heat resistance film, they are not affected by water, drug, oil and environment atmosphere.
· Because the heat-resistant adhesive is applied on the back of thermo label, it can be adhared to the temperature measuring part just by peeling the back paper (release paper).
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Discoloration Temperature (°C) | TGK Code | Part Number | Note | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 40 Pieces Per Package | Quote | 125 | 0688559616 | F-125 | Thermo label (R) F (irreversible) | 40 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 40 | 0688559621 | 1K-40 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 45 | 0688559622 | 1K-45 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 50 | 0688559623 | 1K-50 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 55 | 0688559624 | 1K-55 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 60 | 0688559625 | 1K-60 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 65 | 0688559626 | 1K-65 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 70 | 0688559627 | 1K-70 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 75 | 0688559628 | 1K-75 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 80 | 0688559629 | 1K-80 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 95 | 0688559632 | 1K-95 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 100 | 0688559633 | 1K-100 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 105 | 0688559634 | 1K-105 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 110 | 0688559635 | 1K-110 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 115 | 0688559636 | 1K-115 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 200 Pieces Per Package | Quote | 120 | 0688559637 | 1K-120 | Thermo label (R) Super Mini 1K (Irreversible) | 200 pcs. |
Loading...
Product Model | Temperature control for temperature-indicating material | Primary color | White | Color after discoloration | Black |
---|---|---|---|---|---|
Measurement precision | Discoloration: ±2°C |
How can we improve?
How can we improve?