(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Power adjuster combination using a built-in PID function controller and a thyristor realizes accurate, highly safe temperature control.
· Equipped with digital temperature controller with all indicators, heater load automatic controller, and circuit breaker as standard. For thermocouple (K) (thermocouple not included).
Part Number |
---|
0603-60-62-05 |
0603-60-62-06 |
0603-60-62-07 |
0603-60-62-08 |
0603-60-62-11 |
0603-60-62-12 |
0603-60-62-13 |
0603-60-62-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Electric capacity (A) | TGK Code |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–200 | 10 | 0603606205 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–400 | 10 | 0603606206 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–800 | 10 | 0603606207 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–1200 | 10 | 0603606208 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–200 | 5 | 0603606211 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–400 | 5 | 0603606212 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–800 | 5 | 0603606213 | ||
฿ 999,999,999.00 | TEMPERATURE CONTROLLER | 1 Piece(s) | Quote | 0–1200 | 5 | 0603606214 |
Loading...
Product Type | Other Accessory | Width(mm) | 210 | Depth(mm) | 250 |
---|---|---|---|---|---|
Height(mm) | 144 | Weight(kg) | 2.5 | Specifications | Temperature control method: PID control, Temperature control: ± (setting value 0.5% + 1 digit) or within 3°C, Power supply: 100 V AC 50/60 Hz, with outlet |
How can we improve?
How can we improve?