1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radiation Thermometer

Radiation Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· First in the world to satisfy waterproof design JIS protection class 7.
· Uses antibacterial resin ideal for HACCP.

Part Number
0133-70-24-01
0133-70-24-02
0133-70-24-05
0133-70-24-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Operating Temperature Range
(°C)
Measured humidity range
(%RH)
Width
(mm)
Depth
(mm)
Height
(mm)
Weight
(kg)
Part Number TGK Code Specifications

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -30.0~200.00–5035~854442160Approximately 0.2PT-7LD0133702401Accuracy: Up to 0.0°C: ±3.0°C 0.1 to 100.0°C: ±1.0°C, 100.1 to 200.0°C: ±2.0°C, Emissivity correction: 0.95/0.85 Switching (display switching), Response speed: 0.7 sec./90% response, Power supply: 9 V Laminated alkaline battery 1, Target: Non-coaxial laser marker (class 2)/1 mW or less. PSc certified

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote 0–5000–5035~854442160Approximately 0.2PT-5LD0133702402Accuracy: 0 to 200°C: ±2°C, 201 to 500°C: ± 1°C, Emissivity correction: 0.95/0.70 Switching (Display switching), Response speed: 0.7 sec./90% response, Power supply: 9 V Laminated alkaline battery 1, Target: Non-coaxial laser marker (class 2)/1 mW or less. PSc certified

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -30~600--56381820.25 (Including Batteries)PT-S800133702405Summary: Data Recording: 1 Point Memory, Resolution (°C): 0.1 (-30.0 to +199.9), 1 (200-600), Accuracy: -30 to 0°C ... ±3°C, 0.1 to 200°C...±2°C, 201 to 600°C...±1%, Measurement Wavelength: 8 to 14 μM, Emissivity Correction: Switching Among 0.95/0.85/0.70, Response Speed: 0.5 Seconds (90%), Upper and Lower Limit Alarm: Alarm LED / Buzzer Sound ON/OFF Switching, Power Supply: AA Alkaline Battery 2 Pcs

฿ 999,999,999.00

THERMOMETER 1 Piece(s) Quote -30~600--56381820.25 (Including Batteries)PT-U800133702406Summary: Continuous Measurement Switching Function, with USB Output, Data Recording: 35 Point Memory (Maximum 150 Points), Resolution (°C): 0.1 (-30.0 to +199.9), 1 (200-600), Accuracy: -30 to 0°C ... ±3°C, 0.1 to 200°C...±2°C, 201 to 600°C...±1%, Measurement Wavelength: 8 to 14 μm, Emissivity Correction: ε Variable 0.3-1.20/0.01 Step, Response Speed: 0.5 Seconds (90%), Upper and Lower Limit Alarm: Alarm LED / Buzzer Sound ON/OFF Switching, Power Supply: AA Alkaline Battery 2 pcs

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer