1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fine Temperature Regulator FHP

Fine Temperature Regulator FHP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermostat that enables temperature settings of 0 to +500°C, and a sensor for HP302N-Pro that supports 0 to +650°C.
[Features]
· Adopts an SSR (solid state relay) suited for PID auto-tuning for better temperature control.
· A long type with a 200 mm sensor part and a 2 m lead cable.
· PID control, SSR method temperature controller. (Main body)
· Temperature measurement sensor for temperature controllers. (Option)
[Applications]
· Adjust the heating/cooling device temperature on the main unit.

Part Number
0000-60-93-01
0000-60-93-04
0000-60-93-05
0000-60-93-11
0000-60-93-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Weight
(kg)
Outer Diameter
(φ)
Part Number TGK Code Specifications

฿ 999,999,999.00

TEMPERATURE CONTROLLER 1 Piece(s) Quote --165155931.6-FHP-2010000609301Free Power Free Sensor Type, Temperature Range: -19.9 to 99.9 (Pt100 Ω) / 0-400 (Pt100 Ω/K) / 0-999 (K), Temperature Control Method: PID control SSR method, Temperature Control Accuracy: ±0.3% FS, Power Supply: 95 to 240 VAC, 50/60 Hz, 15 A Output, with Outlet, Fuse: 250 V, 15 A, Size φ6 x 30 mm

฿ 999,999,999.00

TEMPERATURE CONTROLLER 1 Piece(s) Quote 0–40-110(±1)174(±1)146(±1)Approx. 1.3-FHP301N0000609304Output Format / Capacity: Voltage Output by SSR: 100 VAC, 12 A Max (1.2 Kw), Power Supply Voltage: 100 VAC ± 10%, Ambient Humidity: RH 35-85% (without Condensation), Storage Ambient Temperature and Humidity: -20 to 55 °C, RH 35-85% (without Condensation)

฿ 999,999,999.00

TEMPERATURE CONTROLLER 1 Piece(s) Quote 0~35-115(±1)197(±1)147(±1)Approx. 1.4-FHP301-NPro0000609305Control output format and capacity: Voltage output by SSR 100 V AC 12 A Max (1.2 kW), Event (alarm) output specification: Non-voltage contact output maximum 3 A (200 V AC) *However, resistance load, Transmission output specification: 4 to 20 mA DC (PV transmission) ± 0.3% F.S 500 Ω or less, Power supply voltage: 100 V AC ± 10%, Ambient operating humidity: RH 20 to 85% (However, when there is no condensation), Storage Ambient temperature and humidity: -20 to 70°C RH 5 to 95% (However, when there is no condensation)

฿ 999,999,999.00

TEMPERATURE CONTROLLER 1 Piece(s) Quote -200----3.2mm-0000609311With 2 m lead wire; Description: K thermocouple

฿ 999,999,999.00

TEMPERATURE CONTROLLER 1 Piece(s) Quote -200----3.2mmPt100Ω0000609312With 2 m lead wire

Loading...

  1. 1

Basic Information

Product Type Other Accessory