(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kitchen Joint Separation 3 Pieces Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 672385

  • Product Model
    Trash Can
  • Capacity(L)
    60(20×3)
  • Use
    Trash Can
  • Color
    Beige, Brown, Light Brown
  • JAN Code
    4974908672385
  • Internal Capacity
    1 pc.
Part Number
672385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,082.56

SEPARATED PAILS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    60(20×3)
  • Use
    Trash Can
  • Color
    Beige, Brown, Light Brown
  • JAN Code
    4974908672385
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The required number of color classification Kitchen Joint containers can be combined according to sorting requirements and space. Comes with convenient casters for moving

Specifications of 672385

  • Product Model
    Trash Can
  • Capacity(L)
    60(20×3)
  • Use
    Trash Can
  • Color
    Beige, Brown, Light Brown
  • JAN Code
    4974908672385
  • Internal Capacity
    1 pc.
Part Number
672385
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,082.56

SEPARATED PAILS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1