(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle Cleaning Brush

Bottle Cleaning Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 222.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0089-52-21-61
0089-52-21-62
0089-52-21-63
0089-52-21-64
0089-52-21-66
0089-52-21-67
0089-52-21-68
0089-52-21-69
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Total Length
(mm)
Diameter
(mm)
Name of Product Hair Material Handle Material Type Manufacturer Part Number TGK Code

฿ 222.78

BRUSH 1 Piece(s) Quote White Brush length: 55 340 50 Bush, for washing containers, with Plastic Handle White Nylon Plastic White Nylon / Small H-204 0089522161

฿ 243.88

BRUSH 1 Piece(s) Quote White Brush length: 65 410 60 Bush, for washing containers, with Plastic Handle White Nylon Plastic Medium White Nylon H-203 0089522162

฿ 307.21

BRUSH 1 Piece(s) Quote White Brush length: 90 520 70 Bush, for washing containers, with Plastic Handle White Nylon Plastic Large - White Nylon H-202 0089522163

฿ 370.52

BRUSH 1 Piece(s) Quote White Brush length: 100 590 90 Bush, for washing containers, with Plastic Handle White Nylon Plastic 1.8 L: White nylon H-201 0089522164

฿ 307.21

BRUSH 1 Piece(s) Quote Black Brush length: 55 290 50 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Small Black Horsehair H-304 0089522166

฿ 328.31

BRUSH 1 Piece(s) Quote Black Brush length: 65 360 60 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Medium Black Horse Bristle H-303 0089522167

฿ 412.74

BRUSH 1 Piece(s) Quote Black Brush length: 90 470 70 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Large - Black Horse Hair H-302 0089522168

฿ 454.95

BRUSH 1 Piece(s) Quote Black Brush length: 100 540 90 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - 1.8 L: Black horse hair H-301 0089522169

Basic Specifications

Product Description

Standard bottle washing brush

Part Number
0089-52-21-61
0089-52-21-62
0089-52-21-63
0089-52-21-64
0089-52-21-66
0089-52-21-67
0089-52-21-68
0089-52-21-69
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(mm)
Total Length
(mm)
Diameter
(mm)
Name of Product Hair Material Handle Material Type Manufacturer Part Number TGK Code

฿ 222.78

BRUSH 1 Piece(s) Quote White Brush length: 55 340 50 Bush, for washing containers, with Plastic Handle White Nylon Plastic White Nylon / Small H-204 0089522161

฿ 243.88

BRUSH 1 Piece(s) Quote White Brush length: 65 410 60 Bush, for washing containers, with Plastic Handle White Nylon Plastic Medium White Nylon H-203 0089522162

฿ 307.21

BRUSH 1 Piece(s) Quote White Brush length: 90 520 70 Bush, for washing containers, with Plastic Handle White Nylon Plastic Large - White Nylon H-202 0089522163

฿ 370.52

BRUSH 1 Piece(s) Quote White Brush length: 100 590 90 Bush, for washing containers, with Plastic Handle White Nylon Plastic 1.8 L: White nylon H-201 0089522164

฿ 307.21

BRUSH 1 Piece(s) Quote Black Brush length: 55 290 50 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Small Black Horsehair H-304 0089522166

฿ 328.31

BRUSH 1 Piece(s) Quote Black Brush length: 65 360 60 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Medium Black Horse Bristle H-303 0089522167

฿ 412.74

BRUSH 1 Piece(s) Quote Black Brush length: 90 470 70 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - Large - Black Horse Hair H-302 0089522168

฿ 454.95

BRUSH 1 Piece(s) Quote Black Brush length: 100 540 90 Brush, for washing containers, includes Vinyl Pipe Black Horse Hair - 1.8 L: Black horse hair H-301 0089522169

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1