(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush Total Length (mm) 210-710

Brush Total Length (mm) 210-710

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 430.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0089-52-21-07
0089-52-21-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Handle Material Type TGK Code

฿ 430.82

BRUSH 1 Piece(s) Quote - 3.6 L 0089522107

฿ 467.01

BRUSH 1 Piece(s) Quote Vinyl Wrapped Handle Approx. 3.6 liters, Vinyl Wrapped Handle 0089522147

Basic Specifications

  • Product Model
    Hand Brush
  • Size(mm)
    Brush length: 130
  • Total Length(mm)
    710
  • Compatible Capacity(ml)
    1000
  • Diameter(mm)
    120
  • Name of Product
    Brush, for Container
  • Hair Material
    Mixed wool
  • Quantity
    1 pc.

Product Description

Mixed bristle brush for use with bottles

Part Number
0089-52-21-07
0089-52-21-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Handle Material Type TGK Code

฿ 430.82

BRUSH 1 Piece(s) Quote - 3.6 L 0089522107

฿ 467.01

BRUSH 1 Piece(s) Quote Vinyl Wrapped Handle Approx. 3.6 liters, Vinyl Wrapped Handle 0089522147

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1