(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M™ Safety-Walk™ Non-Slip Type Tape C

3M™ Safety-Walk™ Non-Slip Type Tape C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Regarding construction, refer to the construction manual.
  • On 18 m wind rolls, there may be two or fewer joined parts. In such cases, 350 mm has been added per location.

Specifications of CGRA50X18

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Gray
  • JAN Code
    4901690153884
  • Material
    Surface Abrasive Grains: Resin Embossing
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
CGRA50X18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 5,928.58

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Gray
  • JAN Code
    4901690153884
  • Material
    Surface Abrasive Grains: Resin Embossing
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

[Features]
· Mainly for indoor use. For surfaces where people walk barefoot, and for cushioning.
[Applications]
· For games facilities, exercise equipment, etc.

Specifications of CGRA50X18

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Color Details
    Gray
  • JAN Code
    4901690153884
  • Material
    Surface Abrasive Grains: Resin Embossing
  • Base Materials
    Plastic
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
CGRA50X18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 5,928.58

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1