1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISCAR D Solid End Mill COAT

ICR1 SOLID CARBIDE END MILLS

ISCAR D Solid End Mill COAT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,332.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4-Flute End Mill, Torsion Angle 38°, For Stainless Steel / For Low-horsepower Machines
[Applications]
· For roughing in milling treatment
[Material]
· Carbide + coating

 
Part Number
ECP-E4L12-26/38C12S83
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,332.00

ICR1 SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 12 Flute Length (ℓ)(mm) 26 Number of Flutes(sheet) 4
Type Square Link Diameter (d)(mm) 12 Overall Length (L)(mm) 83
Chamfering C C0.4 Trusco Code 338-5876 Use For roughing in milling treatment

Please check the type/dimensions/specifications of the part ECP-E4L12-26/38C12S83 in the ISCAR D Solid End Mill COAT series.