1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond-Shaped Tape Cutter

STM CUTTING TOOLS

Diamond-Shaped Tape Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,452.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting off protrusions of decorative tapes and wood tapes attached to furniture or fittings.
· Can be used for polishing.
· Cut end shape, chamfering width 0.6 mm.
[Applications]
· For cutting decorative tapes.

 
Part Number
4951-M06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,452.09

STM CUTTING TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 20 Type(mm) Chamfering Mold (0.6) Width(mm) 15.5
Length(mm) 60 JAN Code 4962660495151 Trusco Code 404-2875