1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink Integral Pilot Set

ATJ CUTTING TOOLS

Counter Sink Integral Pilot Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,873.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· NATO stock number acquired.
· Achieves high concentricity due to shaving machining.
· M2 HSS steel is adopted to achieve excellent sharpness, high hardness, and wear resistance.
· To be mounted to micro stops.
· Countersink 4-piece set comes with a dedicated anodized aluminum holder.
· Flutes: 3
[Applications]
· For aircraft MRO.

Part Number
ATI420D-4PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,873.20

ATJ CUTTING TOOLS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Tip angle (θ) Cutter Tip Angle: 100° Shank diameter 1/4-28 Set Content 3/32、1/8、5/32、3/16
Diameter(Inch) 7/16 JAN Code 4547230041695 Trusco Code 490-2912