1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink HSS

Counter Sink HSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 787.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Due to the optimum tip shape, high and stable cutting performance can be achieved.
· 3-Flute
[Applications]
· Work materials: Iron, cast iron, non-ferrous metals, light metals.
[Material]
· High-speed steel (HSS)

Features

●High optimum tip shape ensures high and stable cutting performance.

Usage

●Work Material: Iron, Cast Iron, Non-Ferrous Metal, Light Metal.

Specification

●3 Blades
●Tip Angle: 90°
●No Coating

Materials

●High-Speed Steel(HSS)
Part Number
229200630
229200830
229201040
229201240
229201650
229202050
229202500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter
(mm)
Tip diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code

฿ 787.27

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 6.351.5459002741187492766-1673

฿ 841.70

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 8.362509002741187508766-1681

฿ 922.12

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 10.462.5509002741187515766-1690

฿ 1,041.25

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 12.482.8569002741187522766-1703

฿ 1,332.71

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 16.5103.2609002741187539766-1711

฿ 1,730.00

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 20.5103.5639002741187546766-1720

฿ 2,124.99

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s) 25103.8679002741187553766-1738

Loading...

  1. 1

Basic Information

Tip angle (θ) 90° Coating Y/N NA