1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink Cobalt HSS

CENTERING/COUNTERSINK

Counter Sink Cobalt HSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Countersink uses Cobalt HSS to provide demonstrably stable performance with exceptional heat resistance.
· 3-Flute
[Applications]
· Work materials: Iron, cast iron, non-ferrous metals, light metals.
[Material]
· Cobalt HSS (HSS-Co5)

Part Number
229001340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,356.54

CENTERING/COUNTERSINK 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Tip angle (θ) 90° Tool Diameter (D)(mm) 13.4 Coating Y/N NA
Shank diameter(mm) 8 Tip diameter(mm) 2.9 Overall Length(mm) 56
JAN Code 9002741187416 Trusco Code 766-1592