1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink (Titan Coating) Set【6 Pieces Per Package】

ILX CUTTING TOOLS

Counter Sink (Titan Coating) Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,218.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduces secondary burrs and exhibits durability that enables efficient work.
· Frequently used sizes are selected and stored in a metal case.
[Applications]
· Work materials: Steel, alloy steel, stainless steel, copper alloy, aluminum alloy.
· For countersinking.
· Chamfering.
· Deburring.
[Material]
· High-speed steel (HSS)

Features

●Less likely to generate secondary burrs and durable, that makes efficient work possible.
●We chose the most common size and stored it in a metal case.

Usage

●Work Material: Steel, Alloy Steel, Stainless Steel, Copper Alloy, Aluminum Alloy

Specification

●Set Contents:6.3, 8.3, 10.4, 12.4, 16.5, 20.5
●Q'ty Per Set(piece):6
●3 Blades
●Tip Angle: 90°
●Surface Treatment: Titanium Coating

Materials

●High Speed Steel(HSS)
Part Number
6277-STG
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 11,218.00

ILX CUTTING TOOLS 1 Pack(s)

6 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Point Angle(θ) 90 Coating Type TiAlN Number of Flutes 3
JAN Code 4526587140831 Trusco Code 288-5298 Set Content 6.3、8.3、10.4、12.4、16.5、20.5

Please check the type/dimensions/specifications of the part 6277-STG in the Counter Sink (Titan Coating) Set series.