1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering cutter, C cutter, universal type

DSW CUTTING TOOLS

Chamfering cutter, C cutter, universal type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,989.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Chamfering angle of 5° to 85° is available with this one
・ It can rotate with a wrench to swing the cartridge and adjust the chamfer angle
[Applications]
・ Work material: Steel, cast iron, aluminum

Part Number
ST20-C585A-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,989.09

DSW CUTTING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Tip angle (θ) 5~85° Number of flutes 1 Trusco Code 481-1909
blade diameter(mm) 49 Length under neck(mm) 40 Shank length(mm) 70

Please check the type/dimensions/specifications of the part ST20-C585A-40 in the Chamfering cutter, C cutter, universal type series.