1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® Drill Mill (2 Flutes)

OptiMill® Drill Mill (2 Flutes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,733.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diverse processing is possible, including positioning, drilling, chamfering, side processing, and V-grooving.
· No flat part at the tip.
[Applications]
· Work materials: Carbon steel, alloy steel, stainless steel, cast iron, light alloy.
[Material]
· Ultrafine particle carbide alloy

Part Number
SCM350-0300Z02R-HA-HU211
SCM350-0400Z02R-HA-HU211
SCM350-0500Z02R-HA-HU211
SCM350-0600Z02R-HA-HU211
SCM350-0800Z02R-HA-HU211
SCM350-1000Z02R-HA-HU211
SCM350-1200Z02R-HA-HU211
SCM350-1600Z02R-HA-HU211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code

฿ 1,734.79

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 3657487-0433

฿ 1,734.79

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 4657487-0441

฿ 1,733.49

CUTTING TOOLS 1 Piece(s) 31 Day(s) 5657487-0450

฿ 1,734.79

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 6657487-0468

฿ 2,303.37

CUTTING TOOLS 1 Piece(s) 31 Day(s) 8863487-0476

฿ 3,244.73

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 101072487-0484

฿ 4,183.84

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 121283487-0492

฿ 6,101.95

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 161692487-0506

Loading...

  1. 1

Basic Information

Tip angle (θ) Center Hole Angle: 90° Single blade, two blades Single blade Coating Y/N NA