1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide NC Center Drill

Carbide NC Center Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,658.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables positioning and chamfering with only one process.
· Enables high precision positioning (center gouging), accurate positioning on curved and sloped surfaces, and high-quality chamfering (countersink).
· High-speed high feed is possible.
· Centering and chamfering are done simultaneously before tap pilot hole drilling.
[Applications]
· Work materials: Steel, alloy steel, stainless steel, cast iron, aluminum, copper, brass, plastic (nylon).
[Material]
· Carbide alloy (K20)

Part Number
1106-3.0
1106-4.0
1106-6.0
1106-8.0
1107-3.0
1107-4.0
1107-6.0
1107-8.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorners(θ) Link Diameter
(d)
Overall Length
(L)
JAN Code Trusco Code

฿ 1,658.84

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 903384526587056286 106-4193

฿ 2,020.66

DXI CUTTING TOOLS 1 Piece(s) 8 Day(s) 904504526587056293 106-4207

฿ 2,363.46

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 906574526587056309 106-4215

฿ 3,377.53

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 908634526587056316 106-4223

฿ 1,658.84

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 1203384526587056385 106-4274

฿ 2,020.66

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 1204504526587056392 106-4282

฿ 2,316.64

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1206574526587056408 106-4291

฿ 3,377.53

DXI CUTTING TOOLS 1 Piece(s) 5 Day(s) 1208634526587056415 106-4304

Loading...

  1. 1

Basic Information

Single blade, two blades Single Blade Coating Type Non-Coated