Outer Diameter Thread Correction Tool (for Whitworth Screw)

Brand :
NOGA_JAPAN

Caution

    Product Description

    Thread Correction Tool
    [Features]
    Repairs screws with collapsed ridges, rusty ridges, with paint, etc. by simply rotating and squeezing damaged screws between two blades.
    Can be used for any pitch screws regardless of inches and metric screw.
    [Usage]
    Work Material: Iron, Aluminum.
    For Whitworth Screws 55°.
    [Specification]
    Blade Edge Angle: 55°
    Replacement blade(sold separately) supports other types.
    [Materials]
    Blade: Steel Tools

    Features

    ●Repairs screws with collapsed ridges, rusty ridges, with paint, etc. by simply rotating and squeezing damaged screws between two blades.
    ●Can be used for any pitch screws regardless of inches and metric screw.

    Usage

    ●Work Material: Iron, Aluminum.
    ●For Whitworth Screws 55°.

    Specification

    ●Blade Edge Angle(°):55
    ●Replacement blade(sold separately) supports other types.

    Materials

    ●Blade: Steel Tools
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Outer Diameter Thread Correction Tool (for Whitworth Screw) | NOGA_JAPAN | MISUMI Thailand