1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Re-Threading Die Set (unify coarse screw)【9 Pieces Per Package】

TRC CUTTING TOOLS

Hexagonal Re-Threading Die Set (unify coarse screw)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,796.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used when cleaning out bolts/screws.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
· Convenient for storage as it is a set of main sizes.
· Used when cleaning out bolts/screws.
[Applications]
· For fixing UNC (Unified Coarse) thread.
[Material]
· Low Alloy Steel (SKS)

Part Number
THD-UNCSET SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 17,796.00

฿ 16,372.32

TRC CUTTING TOOLS 1 Pack(s)

9 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Tap Type Die JAN Code 4989999391602 Trusco Code 768-1712
Application For fixing UNC (Unified Coarse) thread Set Content TD6-1/4UNC20、TD6-5/16UNC18、TD6-3/8UNC16、TD6-7/16UNC14、TD6-1/2UNC13、TD6-5/8UNC11、TD6-3/4UNC10、TD6-7/8UNC9、TD6-1UNC8 Features · Use when cleaning out bolts or screws. · Operations can be performed with a monkey wrench. · This product can be used in place of a round die when modifying the screw thread ridges. · Since this product consists of set parts in the main sizes, storage is convenient. · Use when cleaning out bolts or screws.

Please check the type/dimensions/specifications of the part THD-UNCSET in the Hexagonal Re-Threading Die Set (unify coarse screw) series.