1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Repair File

Thread Repair File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,639.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One unit can be used for 8 pitch types.
· Stripped screw threads can be repaired.
[Applications]
· For when screw threads have been crushed at work sites.

Materials

●Carbon Steel(SK material)
Part Number
SCW010
SCW020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (P), Number of Threading
(mm)
JAN Code Trusco Code Specifications

฿ 1,639.00

FILES 1 Piece(s) 1 Day(s) 0.75、1.00、1.25、1.50、1.75、2.00、2.50、3.004518007258103353-2551For Metric-sized Screws

฿ 2,237.00

TBS FILES 1 Piece(s) 12 Day(s) 10、11、12、14、16、18、20、24F4518007258202353-2569For Inch Screws

Loading...

  1. 1
 

Basic Information

Tap Type Modification/removal Tool Overall Length (L)(mm) 230 shank diameter(mm) 10mm square
Mass(g) 130 Features · 1 can be used for 8 different pitch types. Stripped screw threads can be repaired. Application When screw threads have been crushed at work sites.