Solid Die D for Unified Threads (Fine)

Caution
Product Description
Solid Round Dies-D are born, with improved accuracy of run-out tolerance.The Solid Round Dies-D, realize consistent thread cutting by adopting HSS material.① The side with markingson its bevel, is the frontface.This makes it easyto determine the cuttingdirection.② The rear face becomesthe base for cutting. Therear face has a recessso that the die can fittightly in the die holderwhen installing.③ D is solid type and does not need the adjusting screw.Compared with adjustable type, accuracy of D'soutside diameter has been greatly improved.④ D has succeeded in solving difficult problems related to adjustable diesand achieved the high precision cutting of external threads.
Features of Solid Die D
New Solid Round Dies-D are born, with improved accuracy of run-out tolerance.
The Solid Round Dies-D, realize consistent thread cutting by adopting HSS material.
This makes it easy to determine the cutting direction.
The rear face has a recess so that the die can fit tightly in the die holder when installing.
※Solid Round Dies-D cannot be used from Rear face.
D is solid type and does not need the adjusting screw.
Compared with adjustable type, accuracy of D's outside diameter has been greatly
improved.
D has succeeded in solving diffi cult problems related to adjustable dies and achieved the high precision cutting of external threads.
External threads cut by Solid Round Dies-D have less tears and stripes on thread flank face.
Cutting condition
| Die Size | M6 x 1 ⌀20 |
|---|---|
| Work Material | Free cutting steel |
| Cutting Speed | 2.6 m/min |
| Feed | Free |
| Machine | Engine lathe |
| Cutting Fluid | Insoluble oil |
Dimensions for Solid Die D for Unified Threads (Fine and Coarse)
Two types of Solid Die D
| Size | Code | Class | D | T | Clearance Holes | Recess | Type |
|---|---|---|---|---|---|---|---|
| NO.0-80UNF | TYDUN0BDNEBC | II | 16 | 5 | 3 | ○ | 1 |
| TYEUN0BDNEBC | 20 | 7 | |||||
| NO.1-64UNC | TYEUN1DDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.1-72UNF | TYEUN1CDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.2-56UNC | TYDUN2EDNEBC | II | 16 | 7 | 3 | ○ | 1 |
| TYEUN2EDNEBC | 20 | 7 | |||||
| NO.2-64UNF | TYEUN2DDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.3-48UNC | TYEUN3FDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.3-56UNF | TYEUN3EDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.4-40UNC | TYEUN4HDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.4-48UNF | TYEUN4FDNEBC | II | 20 | 7 | 3 | ○ | 1 |
| NO.5-40UNC | TYEUN5HDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.5-44UNF | TYEUN5GDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.6-32UNC | TYEUN6JDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.6-40UNF | TYEUN6HDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.8-32UNC | TYEUN8JDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.8-36UNF | TYEUN8IDNEBC | II | 20 | 7 | 3 | - | 1 |
| NO.10-24UNC | TYEUNAMDNEBC | II | 20 | 7 | 4 | - | 1 |
| NO.10-32UNF | TYEUNAJDNEBC | II | 20 | 7 | 4 | - | 1 |
| NO.12-24UNC | TYEUNCMDNEBC | II | 20 | 7 | 4 | - | 1 |
| NO.12-28UNF | TYEUNCKDNEBC | II | 20 | 7 | 4 | - | 1 |
| 1/4-20UNC | TYEU04NDNEBC | II | 20 | 7 | 4 | - | 1 |
| TYGU04NDNEBC | 25 | 9 | - | ||||
| 1/4-28UNF | TYEU04KDNEBC | II | 20 | 7 | 4 | - | 1 |
| TYGU04KDNEBC | 25 | 9 | - | ||||
| 1/4-32UNEF | TYGU04JDNEBC | II | 25 | 9 | 4 | - | 1 |
| 5/16-18UNC | TYGU05ODNEBC | II | 25 | 9 | 4 | - | 1 |
| TYJU05ODNEBC | 38 | 13 | - | ||||
| 5/16-24UNF | TYGU05MDNEBC | II | 25 | 9 | 4 | - | 1 |
| TYJU05MDNEBC | 38 | 13 | - | ||||
| 5/16-32UNEF | TYGU05JDNEBC | II | 25 | 9 | 4 | - | 1 |
| 3/8-16UNC | TYGU06PDNEBC | II | 25 | 9 | 5 | - | 1 |
| TYJU06PDNEBC | 38 | 13 | 4 | - | |||
| 3/8-24UNF | TYGU06MDNEBC | II | 25 | 9 | 5 | - | 1 |
| TYJU06MDNEBC | 38 | 13 | 4 | - | |||
| 3/8-32UNEF | TYGU06JDNEBC | II | 25 | 9 | 5 | - | 1 |
| 7/16-14UNC | TYJU07QDNEBC | II | 38 | 13 | 4 | - | 1 |
| 7/16-20UNF | TYJU07NDNEBC | II | 38 | 13 | 4 | - | 1 |
| 7/16-24UN | TYJU07MDNEBC | II | 38 | 13 | 4 | - | 1 |
| 7/16-28UNEF | TYJU07KDNEBC | II | 38 | 13 | 4 | - | 1 |
| 1/2-13UNC | TYJU08RDNEBC | II | 38 | 13 | 4 | - | 1 |
| TYMU08RDNEBC | 50 | 16 | - | ||||
| 1/2-20UNF | TYJU08NDNEBC | II | 38 | 13 | 4 | - | 1 |
| TYMU08NDNEBC | 50 | 16 | - | ||||
| 1/2-28UNEF | TYJU08KDNEBC | II | 38 | 13 | 4 | - | 1 |
| 9/16-12UNC | TYJU09SDNEBC | II | 38 | 13 | 5 | - | 1 |
| 9/16-18UNF | TYJU09ODNEBC | II | 38 | 13 | 5 | - | 1 |
| 9/16-20UN | TYJU09NDNEBC | II | 38 | 13 | 5 | - | 1 |
| 9/16-24UNEF | TYJU09MDNEBC | II | 38 | 13 | 5 | - | 1 |
| 5/8-11UNC | TYJU10UDNEBC | II | 38 | 13 | 5 | - | 1 |
| TYMU10UDNEBC | 50 | 16 | 4 | - | |||
| 5/8-18UNF | TYJU10ODNEBC | II | 38 | 13 | 5 | - | 1 |
| TYMU10ODNEBC | 50 | 16 | 4 | - | |||
| 5/8-24UNEF | TYJU10MDNEBC | II | 38 | 13 | 5 | - | 1 |
| 3/4-10UNC | TYMU12VDNEBC | II | 50 | 16 | 5 | - | 1 |
| 3/4-16UNF | TYMU12PDNEBC | II | 50 | 16 | 5 | - | 1 |
| 3/4-20UNEF | TYMU12NDNEBC | II | 50 | 16 | 5 | - | 1 |
| 7/8-9UNC | TYMU14WDNEBC | II | 50 | 16 | 6 | - | 1 |
| 7/8-14UNF | TYMU14QDNEBC | II | 50 | 16 | 6 | - | 1 |
| 1 -8UNC | TYMU16XDNEBC | II | 50 | 16 | 6 | - | 1 |
| 1 -12UNF | TYMU16SDNEBC | II | 50 | 16 | 6 | - | 1 |
| 1 -14UNS | TYMU16QDNEBC | II | 50 | 16 | 6 | - | 1 |
| 1 -20UNEF | TYMU16NDNEBC | II | 50 | 16 | 6 | - | 1 |
| 1 1/8-7UNC | TYRU18YDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 1/8-8UN | TYRU18XDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 1/8-12UNF | TYRU18SDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 1/4-7UNC | TYRU20YDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 1/4-8UN | TYRU20XDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 1/4-12UNF | TYRU20SDNEBC | II | 63 | 20 | 6 | - | 2 |
| 1 3/8-6UNC | TYUU22ZDNEBC | II | 75 | 25 | 6 | - | 2 |
| 1 3/8-12UNF | TYUU22SDNEBC | II | 75 | 25 | 6 | - | 2 |
| 1 1/2-6UNC | TYUU24ZDNEBC | II | 75 | 25 | 6 | - | 2 |
| 1 1/2-8UN | TYUU24XDNEBC | II | 75 | 25 | 6 | - | 2 |
| 1 1/2-12UNF | TYUU24SDNEBC | II | 75 | 25 | 6 | - | 2 |
| 1 5/8-12UN | TYUU26SDNEBC | II | 75 | 25 | 8 | - | 2 |
| 1 3/4-5UNC | TYUU287DNEBC | II | 75 | 25 | 8 | - | 2 |
| 1 3/4-12UN | TYUU28SDNEBC | II | 75 | 25 | 8 | - | 2 |
| 2 -12UN | TYUU32SDNEBC | II | 75 | 25 | 8 | ○ | 2 |