Solid Die D for Whitworth Threads

Caution
Product Description
Solid Round Dies-D are born, with improved accuracy of run-out tolerance.The Solid Round Dies-D, realize consistent thread cutting by adopting HSS material.① The side with markingson its bevel, is the frontface.This makes it easyto determine the cuttingdirection.② The rear face becomesthe base for cutting. Therear face has a recessso that the die can fittightly in the die holderwhen installing.③ D is solid type and does not need the adjusting screw.Compared with adjustable type, accuracy of D'soutside diameter has been greatly improved.④ D has succeeded in solving difficult problems related to adjustable diesand achieved the high precision cutting of external threads.
Features of Solid Die D
New Solid Round Dies-D are born, with improved accuracy of run-out tolerance.
The Solid Round Dies-D, realize consistent thread cutting by adopting HSS material.
This makes it easy to determine the cutting direction.
The rear face has a recess so that the die can fit tightly in the die holder when installing.
※Solid Round Dies-D cannot be used from Rear face.
D is solid type and does not need the adjusting screw.
Compared with adjustable type, accuracy of D's outside diameter has been greatly
improved.
D has succeeded in solving diffi cult problems related to adjustable dies and achieved the high precision cutting of external threads.
External threads cut by Solid Round Dies-D have less tears and stripes on thread flank face.
Cutting condition
| Die Size | M6 x 1 ⌀20 |
|---|---|
| Work Material | Free cutting steel |
| Cutting Speed | 2.6 m/min |
| Feed | Free |
| Machine | Engine lathe |
| Cutting Fluid | Insoluble oil |
Dimensions
Two types of Solid Die D
| Size | Code | Class | D | T | Clearance Hole | Recess | Type |
|---|---|---|---|---|---|---|---|
| 1/16W60 | TYEW019DNEBC | Ⅱ | 20 | 7 | 3 | ○ | 1 |
| 3/32W48 | TYEW1HFDNEBC | Ⅱ | 20 | 7 | 3 | ○ | 1 |
| 1/8W40 | TYEW02HDNEBC | Ⅱ | 20 | 7 | 3 | - | 1 |
| 5/32W32 | TYEW2HJDNEBC | Ⅱ | 20 | 7 | 3 | - | 1 |
| 3/16W24 | TYEW03MDNEBC | Ⅱ | 20 | 7 | 4 | - | 1 |
| TYGW03MDNEBC | Ⅱ | 25 | 9 | 3 | |||
| 7/32W24 | TYEW3HMDNEBC | Ⅱ | 20 | 7 | 4 | - | 1 |
| 1/4W20 | TYEW04NDNEBC | Ⅱ | 20 | 7 | 4 | - | 1 |
| TYGW04NDNEBC | Ⅱ | 25 | 9 | 1 | |||
| TYJW04NDNEBC | Ⅱ | 38 | 13 | ○ | 1 | ||
| 5/16W18 | TYGW05ODNEBC | Ⅱ | 25 | 9 | 4 | - | 1 |
| TYJW05ODNEBC | Ⅱ | 38 | 13 | ||||
| 3/8W16 | TYGW06PDNEBC | Ⅱ | 25 | 9 | 5 | - | 1 |
| TYJW06PDNEBC | Ⅱ | 38 | 13 | 4 | |||
| TYMW06PDNEBC | Ⅱ | 50 | 16 | ||||
| 7/16W14 | TYJW07QDNEBC | Ⅱ | 38 | 13 | 4 | - | 1 |
| TYMW07QDNEBC | Ⅱ | 50 | 16 | ||||
| 1/2W12 | TYJW08SDNEBC | Ⅱ | 38 | 13 | 4 | - | 1 |
| TYMW08SDNEBC | Ⅱ | 50 | 16 | ||||
| 9/16W12 | TYJW09SDNEBC | Ⅱ | 38 | 13 | 5 | - | 1 |
| 5/8W11 | TYJW10UDNEBC | Ⅱ | 38 | 13 | 5 | - | 1 |
| TYMW10UDNEBC | Ⅱ | 50 | 16 | 4 | |||
| 3/4W10 | TYMW12VDNEBC | Ⅱ | 50 | 16 | 5 | - | 1 |
| 7/8W9 | TYMW14WDNEBC | Ⅱ | 50 | 16 | 6 | - | 1 |
| 1 W8 | TYMW16XDNEBC | Ⅱ | 50 | 16 | 6 | - | 1 |
| 1 1/8W7 | TYRW18YDNEBC | Ⅱ | 63 | 20 | 6 | - | 2 |
| 1 1/4W7 | TYRW20YDNEBC | Ⅱ | 63 | 20 | 6 | - | 2 |
| 1 3/8W6 | TYUW22ZDNEBC | Ⅱ | 75 | 25 | 6 | - | 2 |
| 1 1/2W6 | TYUW24ZDNEBC | Ⅱ | 75 | 25 | 6 | - | 2 |