1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carmex Thread Cutting Tip (for Unified Screw)

Carmex Thread Cutting Tip (for Unified Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· BXC: High-quality ultra-fine particle carbide grade with TiN coating, usable for a wide range from low speeds.
[Applications]
· Pitch For Threading

Part Number
06IR20UNBXC
08IR18UNBXC
08IR20UNBXC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Tip Size
(mm)
Inscribed Circle Dimensions
(Inch)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 2065/324534644031718403-37361510 units

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 1883/164534644031848403-38682010 units

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 2083/164534644031855403-39062010 units

Loading...

  1. 1

Basic Information

Screw Types (for threading) Unified 60° Surface Treatment BXC (TiN coated) Number Contained In A Packet 10 units