1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carmex Thread Cutting Tip (for Whitworth Screw / Parallel Pipe Screw)

Carmex Thread Cutting Tip (for Whitworth Screw / Parallel Pipe Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· BXC: High-quality ultra-fine particle carbide grade with TiN coating, usable for a wide range from low speeds.
[Applications]
· Pitch For Threading

Part Number
08IR18WBXC
08IR19WBXC
08IR28WBXC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth JAN Code Trusco Code Number Contained In A Packet

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 184534644037505403-387610 units

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 194534644037512403-389210 units

฿ 719.48

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 284534644037543403-393110 units

Loading...

  1. 1

Basic Information

Screw Types (for threading) Whitworth 55° Tip Size(mm) 8 Inscribed Circle Dimensions(Inch) 3/16
Surface Treatment BXC (TiN coated) Mass(g) 20 Number Contained In A Packet 10 units