1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noga Waters SIR/L Inner Diameter Thread Cutting Tip

Noga Waters SIR/L Inner Diameter Thread Cutting Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 576.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FeaturesThis grade is made of ultra-fine grained carbide with TiAlN coating, and is a versatile grade that can be used on stainless steel and difficult-to-cut materials at medium and high speeds.It also shows excellent effects on carbon steel.PurposeTip for thread cuttingInner diameter P0.5ISO right-hand thread

Features

●BMA: A material of micro grain carbide coated with TiAlN coatings, that is a versatile material and can be applied to difficult-to-cut materials at medium and high speed range.

Specification

●Q'ty Per Pack(piece):10
●Ridge Angle:60°
●Surface Treatment: BMA(TiAlN coating)

Materials

●Micro Grain Carbide
Part Number
11IR0.5ISOBMA
11IR0.75ISOBMA
11IR1.0ISOBMA
11IR1.5ISOBMA
11IR1.25ISOBMA
11IR2.0ISOBMA
16EL1.5ISOBMA
16EL1.25ISOBMA
16EL1.75ISOBMA
16EL2.0ISOBMA
16ER0.8ISOBMA
16ER1.0ISOBMA
16ER1.5ISOBMA
16ER1.25ISOBMA
16ER1.75ISOBMA
16ER2.0ISOBMA
16ER2.5ISOBMA
16ER3.0ISOBMA
16IL1.5ISOBMA
16IL2.0ISOBMA
16IL3.0ISOBMA
16IR0.75ISOBMA
16IR1.0ISOBMA
16IR1.5ISOBMA
16IR1.25ISOBMA
16IR1.75ISOBMA
16IR2.0ISOBMA
16IR2.5ISOBMA
16IR3.0ISOBMA
22ER3.5ISOBMA
22ER4.0ISOBMA
22ER4.5ISOBMA
22ER5.0ISOBMA
22IR3.5ISOBMA
22IR4.0ISOBMA
22IR4.5ISOBMA
22IR5.0ISOBMA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) Tip Size
(mm)
Inscribed Circle Dimensions
(Inch)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 833.77

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 0.5111/44534644025564403-39733010 units

฿ 833.77

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 0.75111/44534644025588403-39813010 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1111/44534644025618403-39903010 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 1.5111/44534644025632403-40153010 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 12 Day(s) 1.25111/44534644025625403-40073010 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 2111/44534644025656403-40913010 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.5163/84534644025762403-41805210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 1.25163/84534644025755403-41715210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 1.75163/84534644025779403-41985210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 2163/84534644025786403-42015210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 0.8163/84534644025885403-42105210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1163/84534644025892403-42285210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 12 Day(s) 1.5163/84534644025915403-42445210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.25163/84534644025908403-42365210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.75163/84534644025922403-42615210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 2163/84534644025939403-44225210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 2.5163/84534644025946403-44315210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 3163/84534644025953403-45115210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.5163/84534644026134403-45975210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 2163/84534644026158403-46015210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 3163/84534644026172403-46195210 units

฿ 833.77

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 0.75163/84534644026233403-46275210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1163/84534644026264403-46355210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.5163/84534644026288403-46515210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 1.25163/84534644026271403-46435210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 1.75163/84534644026295403-46605210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 2163/84534644026301403-48215210 units

฿ 576.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 2.5163/84534644026318403-48305210 units

฿ 683.20

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 3163/84534644026325403-48815210 units

฿ 861.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 3.5221/24534644026448403-495311210 units

฿ 861.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 4221/24534644026455403-496111210 units

฿ 861.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 4.5221/24534644026462403-497011210 units

฿ 861.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 5221/24534644026479403-499611210 units

฿ 938.39

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 3.5221/24534644026523403-502011210 units

฿ 938.39

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 4221/24534644026530403-503811210 units

฿ 938.39

NGA CUTTING TOOLS 10 Piece(s) 19 Day(s) 4.5221/24534644026547403-504611210 units

฿ 861.67

CUTTING TOOLS 10 Piece(s) 1 Day(s) 5221/24534644026554403-506211210 units

Loading...

  1. 1

Basic Information

Screw Types (for threading) ISO Meter 60° Surface Treatment BMA (TiAlN coated) Number Contained In A Packet 10 units