1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap Set (for Metric Screws / SKS)【1-3 Pieces Per Package】 (T-HT16X1.5-S)

TRC CUTTING TOOL

Hand Tap Set (for Metric Screws / SKS) (T-HT16X1.5-S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
· Tungsten hand tap set.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)

Part Number
T-HT16X1.5-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Set Content Accuracy Nominal Dimension No. included

฿ 2,883.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

Same day M161.5SKS-953212.51014.54989999512731854-9592Tip Middle TopJIS Grade 3--

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT16X1.5-S in the Hand Tap Set (for Metric Screws / SKS) series.

Products with similar specification

Part Number
T-HT12X1.25-S
T-HT14X1.5-S
T-HT18X1.5-S
T-HT18X2.5-S
T-HT20X1.5-S
T-HT20X2.5-S
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Set Content Accuracy Nominal Dimension No. included

฿ 1,873.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) M121.25SKS-80298.56.510.754989999512656854-9584Tip Middle TopJIS Grade 3--

฿ 2,431.00

1 Pack(s)

3 Pieces Per Package

Same day M141.5SKS-883010.5812.54989999512694854-9588Tip Middle TopJIS Grade 3--

฿ 4,683.00

1 Pack(s)

3 Pieces Per Package

Same day M181.5SKS-10037141116.54989999512779854-9596Tip Middle TopJIS Grade 3--

฿ 3,893.00

1 Piece(s) 12 Day(s) M182.5-Non-Coated-----4989999391855768-2158Taper/Plug/BottomingJIS3 GradeM181

฿ 5,857.00

1 Pack(s)

3 Pieces Per Package

Same day M201.5SKS-10537151218.54989999512892854-9608Tip Middle TopJIS Grade 3--

฿ 4,579.00

1 Piece(s) Same day M202.5-Non-Coated-----4989999391893768-2166Taper/Plug/BottomingJIS3 GradeM201