(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
· Tungsten hand tap set.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)
Part Number |
---|
T-HT16X1.5-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Coating Type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Set Content | Accuracy | Nominal Dimension | No. included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,883.00 | TRC CUTTING TOOL | 1 Pack(s) | 3 Pieces Per Package | Same day | M16 | 1.5 | SKS | - | 95 | 32 | 12.5 | 10 | 14.5 | 4989999512731 | 854-9592 | Tip Middle Top | JIS Grade 3 | - | - |
Loading...
Screw Types | Meter | Tap Type | Hand Tap | Coating Y/N | NA |
---|---|---|---|---|---|
Other Work Materials | Iron, Light metal |
Please check the type/dimensions/specifications of the part T-HT16X1.5-S in the Hand Tap Set (for Metric Screws / SKS) series.
Part Number |
---|
T-HT12X1.25-S |
T-HT14X1.5-S |
T-HT18X1.5-S |
T-HT18X2.5-S |
T-HT20X1.5-S |
T-HT20X2.5-S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Coating Type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Set Content | Accuracy | Nominal Dimension | No. included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,873.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | M12 | 1.25 | SKS | - | 80 | 29 | 8.5 | 6.5 | 10.75 | 4989999512656 | 854-9584 | Tip Middle Top | JIS Grade 3 | - | - | ||
฿ 2,431.00 | 1 Pack(s) | 3 Pieces Per Package | Same day | M14 | 1.5 | SKS | - | 88 | 30 | 10.5 | 8 | 12.5 | 4989999512694 | 854-9588 | Tip Middle Top | JIS Grade 3 | - | - | ||
฿ 4,683.00 | 1 Pack(s) | 3 Pieces Per Package | Same day | M18 | 1.5 | SKS | - | 100 | 37 | 14 | 11 | 16.5 | 4989999512779 | 854-9596 | Tip Middle Top | JIS Grade 3 | - | - | ||
฿ 3,893.00 | 1 Piece(s) | 12 Day(s) | M18 | 2.5 | - | Non-Coated | - | - | - | - | - | 4989999391855 | 768-2158 | Taper/Plug/Bottoming | JIS3 Grade | M18 | 1 | |||
฿ 5,857.00 | 1 Pack(s) | 3 Pieces Per Package | Same day | M20 | 1.5 | SKS | - | 105 | 37 | 15 | 12 | 18.5 | 4989999512892 | 854-9608 | Tip Middle Top | JIS Grade 3 | - | - | ||
฿ 4,579.00 | 1 Piece(s) | Same day | M20 | 2.5 | - | Non-Coated | - | - | - | - | - | 4989999391893 | 768-2166 | Taper/Plug/Bottoming | JIS3 Grade | M20 | 1 |
How can we improve?
How can we improve?