1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap (for Metric Screws / SKS) (Part Number)

TRC CUTTING TOOL

Hand Tap (for Metric Screws / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)

Part Number
T-HT30X1.5-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

฿ 5,857.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M301.5SKS-13548231728.54989999512991854-9618MiddleJIS Grade 3--

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT30X1.5-2 in the Hand Tap (for Metric Screws / SKS) series.

Products with similar specification

Part Number
T-HT14X1.5-1
T-HT14X1.5-2
T-HT14X1.5-3
T-HT30X1.5-3
T-HT30X3.5-1
T-HT30X3.5-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

฿ 817.03

1 Piece(s) 1 Day(s) M141.5SKS-883010.5812.54989999512663854-9585TipJIS Grade 3--

฿ 817.03

1 Piece(s) 1 Day(s) M141.5SKS-883010.5812.54989999512670854-9586MiddleJIS Grade 3--

฿ 817.03

1 Piece(s) 12 Day(s) M141.5SKS-883010.5812.54989999512687854-9587TopJIS Grade 3--

฿ 5,857.00

1 Piece(s) 1 Day(s) M301.5SKS-13548231728.54989999513004854-9619TopJIS Grade 3--

฿ 4,235.00

1 Piece(s) 1 Day(s) M303.5-Non-Coated13548231726.54989999392142768-1895TipJIS3 GradeM301

฿ 4,235.00

1 Piece(s) 1 Day(s) M303.5-Non-Coated13548231726.54989999392159768-1909MediumJIS3 GradeM301