(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)
Part Number |
---|
T-HT20X2.5-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Coating Type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip | Accuracy | Nominal Dimension | No. included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,666.00 | HAND TAPS | 1 Piece(s) | 1 Day(s) | M20 | 2.5 | - | Non-Coated | 105 | 37 | 15 | 12 | 17.5 | 4989999391886 | 768-1798 | Top | JIS3 Grade | M20 | 1 |
Loading...
Screw Types | Meter | Tap Type | Hand Tap | Coating Y/N | NA |
---|---|---|---|---|---|
Other Work Materials | Iron, Light metal |
Please check the type/dimensions/specifications of the part T-HT20X2.5-3 in the Hand Tap (for Metric Screws / SKS) series.
Part Number |
---|
T-HT14X1.5-1 |
T-HT14X1.5-2 |
T-HT14X1.5-3 |
T-HT22X1.5-1 |
T-HT22X1.5-2 |
T-HT22X1.5-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Coating Type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip | Accuracy | Nominal Dimension | No. included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 817.03 | 1 Piece(s) | 1 Day(s) | M14 | 1.5 | SKS | - | 88 | 30 | 10.5 | 8 | 12.5 | 4989999512663 | 854-9585 | Tip | JIS Grade 3 | - | - | ||
฿ 817.03 | 1 Piece(s) | 1 Day(s) | M14 | 1.5 | SKS | - | 88 | 30 | 10.5 | 8 | 12.5 | 4989999512670 | 854-9586 | Middle | JIS Grade 3 | - | - | ||
฿ 817.03 | 1 Piece(s) | 12 Day(s) | M14 | 1.5 | SKS | - | 88 | 30 | 10.5 | 8 | 12.5 | 4989999512687 | 854-9587 | Top | JIS Grade 3 | - | - | ||
฿ 2,343.00 | 1 Piece(s) | 1 Day(s) | M22 | 1.5 | SKS | - | 115 | 38 | 17 | 13 | 20.5 | 4989999512908 | 854-9609 | Tip | JIS Grade 3 | - | - | ||
฿ 2,343.00 | 1 Piece(s) | 1 Day(s) | M22 | 1.5 | SKS | - | 115 | 38 | 17 | 13 | 20.5 | 4989999512915 | 854-9610 | Middle | JIS Grade 3 | - | - | ||
฿ 2,343.00 | 1 Piece(s) | 1 Day(s) | M22 | 1.5 | SKS | - | 115 | 38 | 17 | 13 | 20.5 | 4989999512922 | 854-9611 | Top | JIS Grade 3 | - | - |
How can we improve?
How can we improve?