1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap (for Metric Screws / SKS)

Hand Tap (for Metric Screws / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)

Part Number
T-HT12X1.25-1
T-HT12X1.25-2
T-HT12X1.25-3
T-HT14X1.5-1
T-HT14X1.5-2
T-HT14X1.5-3
T-HT16X1.5-1
T-HT16X1.5-2
T-HT16X1.5-3
T-HT18X1.5-1
T-HT18X1.5-2
T-HT18X1.5-3
T-HT18X2.5-1
T-HT18X2.5-2
T-HT18X2.5-3
T-HT20X1.5-1
T-HT20X1.5-2
T-HT20X1.5-3
T-HT20X2.5-1
T-HT20X2.5-2
T-HT20X2.5-3
T-HT22X1.5-1
T-HT22X1.5-2
T-HT22X1.5-3
T-HT22X2.5-1
T-HT22X2.5-2
T-HT22X2.5-3
T-HT24X1.5-1
T-HT24X1.5-2
T-HT24X1.5-3
T-HT24X3.0-1
T-HT24X3.0-2
T-HT24X3.0-3
T-HT27X3.0-1
T-HT27X3.0-2
T-HT27X3.0-3
T-HT30X1.5-1
T-HT30X1.5-2
T-HT30X1.5-3
T-HT30X3.5-1
T-HT30X3.5-2
T-HT30X3.5-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

฿ 648.92

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M121.25SKS-80298.56.510.754989999512625854-9581TipJIS Grade 3--

฿ 648.92

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M121.25SKS-80298.56.510.754989999512632854-9582MiddleJIS Grade 3--

฿ 648.92

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M121.25SKS-80298.56.510.754989999512649854-9583TopJIS Grade 3--

฿ 817.03

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M141.5SKS-883010.5812.54989999512663854-9585TipJIS Grade 3--

฿ 817.03

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M141.5SKS-883010.5812.54989999512670854-9586MiddleJIS Grade 3--

฿ 817.03

TRC CUTTING TOOL 1 Piece(s) 12 Day(s) M141.5SKS-883010.5812.54989999512687854-9587TopJIS Grade 3--

฿ 978.66

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M161.5SKS-953212.51014.54989999512700854-9589TipJIS Grade 3--

฿ 978.66

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M161.5SKS-953212.51014.54989999512717854-9590MiddleJIS Grade 3--

฿ 978.66

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M161.5SKS-953212.51014.54989999512724854-9591TopJIS Grade 3--

฿ 1,563.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M181.5SKS-10037141116.54989999512748854-9593TipJIS Grade 3--

฿ 1,563.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M181.5SKS-10037141116.54989999512755854-9594MiddleJIS Grade 3--

฿ 1,563.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M181.5SKS-10037141116.54989999512762854-9595TopJIS Grade 3--

฿ 1,446.95

HAND TAPS 1 Piece(s) 1 Day(s) M182.5-Non-Coated10037141115.54989999391824768-1747TipJIS3 GradeM181

฿ 1,446.95

HAND TAPS 1 Piece(s) 1 Day(s) M182.5-Non-Coated10037141115.54989999391831768-1755MediumJIS3 GradeM181

฿ 1,446.95

HAND TAPS 1 Piece(s) 1 Day(s) M182.5-Non-Coated10037141115.54989999391848768-1763TopJIS3 GradeM181

฿ 1,953.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M201.5SKS-10537151218.54989999512861854-9605TipJIS Grade 3--

฿ 1,953.00

TRC CUTTING TOOL 1 Piece(s) 12 Day(s) M201.5SKS-10537151218.54989999512878854-9606MiddleJIS Grade 3--

฿ 1,953.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M201.5SKS-10537151218.54989999512885854-9607TopJIS Grade 3--

฿ 1,666.00

HAND TAPS 1 Piece(s) 1 Day(s) M202.5-Non-Coated10537151217.54989999391862768-1771TipJIS3 GradeM201

฿ 1,666.00

HAND TAPS 1 Piece(s) 1 Day(s) M202.5-Non-Coated10537151217.54989999391879768-1780MediumJIS3 GradeM201

฿ 1,666.00

HAND TAPS 1 Piece(s) 1 Day(s) M202.5-Non-Coated10537151217.54989999391886768-1798TopJIS3 GradeM201

฿ 2,343.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M221.5SKS-11538171320.54989999512908854-9609TipJIS Grade 3--

฿ 2,343.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M221.5SKS-11538171320.54989999512915854-9610MiddleJIS Grade 3--

฿ 2,343.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M221.5SKS-11538171320.54989999512922854-9611TopJIS Grade 3--

฿ 2,116.00

HAND TAPS 1 Piece(s) 1 Day(s) M222.5-Non-Coated11538171319.54989999391909768-1801TipJIS3 GradeM221

฿ 2,116.00

HAND TAPS 1 Piece(s) 1 Day(s) M222.5-Non-Coated11538171319.54989999391916768-1810MediumJIS3 GradeM221

฿ 2,116.00

HAND TAPS 1 Piece(s) 1 Day(s) M222.5-Non-Coated11538171319.54989999391923768-1828TopJIS3 GradeM221

฿ 2,928.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M241.5SKS-12045191522.54989999512946854-9613TipJIS Grade 3--

฿ 2,928.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M241.5SKS-12045191522.54989999512953854-9614MiddleJIS Grade 3--

฿ 2,928.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M241.5SKS-12045191522.54989999512960854-9615TopJIS Grade 3--

฿ 2,518.00

HAND TAPS 1 Piece(s) 1 Day(s) M243-Non-Coated12045191521.04989999391947768-1836TipJIS3 GradeM241

฿ 2,518.00

HAND TAPS 1 Piece(s) 1 Day(s) M243-Non-Coated12045191521.04989999391954768-1844MediumJIS3 GradeM241

฿ 2,518.00

HAND TAPS 1 Piece(s) 1 Day(s) M243-Non-Coated12045191521.04989999391961768-1852TopJIS3 GradeM241

฿ 3,322.00

HAND TAPS 1 Piece(s) 1 Day(s) M273-Non-Coated13045201524.04989999391985768-1861TipJIS3 GradeM271

฿ 3,322.00

HAND TAPS 1 Piece(s) 1 Day(s) M273-Non-Coated13045201524.04989999391992768-1879MediumJIS3 GradeM271

฿ 3,322.00

HAND TAPS 1 Piece(s) 1 Day(s) M273-Non-Coated13045201524.04989999392128768-1887TopJIS3 GradeM271

฿ 5,857.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M301.5SKS-13548231728.54989999512984854-9617TipJIS Grade 3--

฿ 5,857.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M301.5SKS-13548231728.54989999512991854-9618MiddleJIS Grade 3--

฿ 5,857.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) M301.5SKS-13548231728.54989999513004854-9619TopJIS Grade 3--

฿ 4,235.00

HAND TAPS 1 Piece(s) 1 Day(s) M303.5-Non-Coated13548231726.54989999392142768-1895TipJIS3 GradeM301

฿ 4,235.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) M303.5-Non-Coated13548231726.54989999392159768-1909MediumJIS3 GradeM301

฿ 4,235.00

CUTTING TOOLS 1 Piece(s) 10 Day(s) M303.5-Non-Coated13548231726.54989999392166768-1917TopJIS3 GradeM301

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Other Work Materials Iron, Light metal