SU Roll Tap for SURZ Unify Screw Thread

Brand :
YAMAWA MFG

Caution

    Product Description

    SURZ unify screw Thread
    [Features]
    Adopting the special form on tap's root, SURZ controls the minor diameter geometry of internal threads.
    Special lobe shape realizes low tapping torque.
    High efficiency can be obtained in thread forming of stainless steel parts.
    By adjusting bored hole size, you can adjust the minor diameter geometry of internal threads.
    [Specifications]
    Tapping Length: 5.2mm, Blind hole
    Bored Hole Size: φ1.85~φ1.82
    Tapping Speed: 5m/min
    Feed: Rigid
    Tapping Direction: Vertical
    Tapping Fluid: Water soluble oil, ×20
    Machine: Machining center, BT15
    Screw Types: Meter
    Chamfer threads: 2P
    Protrusions: 4No.
    [Material]
    Work Material: Low-Carbon Steel, carbon alloy less than 0.25%
    Medium carbon steel, carbon content 0.25 to 0.45%
    High Carbon Steel, C with a content over 0.45%
    Alloy Steel, SCM
    Stainless steel, SUS
    Quenched and tempered steel, 25 to 35 HRC
    Aluminum Rolled Material, AL
    Aluminum Alloy Casting, AC, ADC
    Zinc Alloy Casting, ZDC

    SURZ, SU Thread Forming Taps

    SU Roll Tap for SURZ Unify Screw Thread

    Product picture of SURZ

    Features

    ● Adopting the special form on tap's root, SURZ controls the minor diameter geometry of internal threads.
    ● Special lobe shape realizes low tapping torque.
    ● High effi ciency can be obtained in thread forming of stainless steel parts.
    ● By adjusting bored hole size, you can adjust the minor diameter geometry of internal threads.

    Tapping data

    Work MaterialSUS304
    Tapping Length5.2 mm (Blind hole)
    Bored Hole Sizeφ1.85~φ1.82
    Tapping Speed5m/min
    FeedRigid
    Tapping DirectionVertical
    Tapping FluidWater soluble oil (×20)
    MachineMachining center (BT15)
    SU Roll Tap for SURZ Unify Screw Thread

    Dimensions

    SU Roll Tap for SURZ Unify Screw Thread

    Dimensional drawings of 4 types of SURZ

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SU Roll Tap for SURZ Unify Screw Thread | YAMAWA MFG | MISUMI Thailand